Base Chillers
Two Parallel Chillers
Alternate Chillers
Two Parallel Chillers
| Design Load % | Annual Operating Hours |
|---|---|
| 100% | |
| 90% | |
| 80% | |
| 70% | |
| 60% | |
| 50% | |
| 40% | |
| 30% | |
| 20% | |
| 10% | |
| 0 |
| 100% |
| 90% |
| 80% |
| 70% |
| 60% |
| 50% |
| 40% |
| 30% |
| 20% |
| 10% |
Savings
Payback
with Rebate
yrs
without Rebate
yrs