Base Chillers
Two Parallel Chillers
Alternate Chillers
Two Parallel Chillers
Design Load % | Annual Operating Hours |
---|---|
100% | |
90% | |
80% | |
70% | |
60% | |
50% | |
40% | |
30% | |
20% | |
10% | |
0 |
100% |
90% |
80% |
70% |
60% |
50% |
40% |
30% |
20% |
10% |
Savings
Payback
with Rebate
yrs
without Rebate
yrs